IESNA:LM-63-2002
[TEST]P1055256
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2325
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1536.9 1520.2 1513.8 1502.2 1486.8 1467.5 1441.8 1414.9 1384 1349.3
1308.2 1268.4 1223.4 1178.4 1130.9 1082 1031.9 980.5 927.8 871.3
818.6 762 705.5 650.2 593.7 535.9 478 417.6 358.5 300.7
240.3 187.6 137.5 91.2 47.5 15.4 0
1536.9 1545.9 1535.7 1517.7 1488.1 1447 1398.2 1348 1287.6 1229.8
1168.1 1105.2 1037 967.7 897 827.6 758.2 690.1 624.5 559
496 434.4 375.2 318.7 273.7 237.7 204.3 172.2 143.9 116.9
93.8 73.2 54 37.3 23.1 10.3 0
1536.9 1527.9 1508.7 1463.7 1399.4 1333.9 1258.1 1177.1 1088.4 999.8
907.3 818.6 732.5 652.8 579.6 510.2 439.5 390.7 354.7 320
285.3 257 230 204.3 182.5 161.9 141.4 123.4 106.7 90
73.2 59.1 46.3 33.4 20.6 10.3 0
1536.9 1527.9 1489.4 1422.6 1345.5 1252.9 1155.3 1048.6 942 839.1
740.2 652.8 569.3 489.6 431.8 393.2 356 325.1 293 266
241.6 219.7 199.2 179.9 161.9 145.2 128.5 113.1 97.7 83.5
69.4 56.5 43.7 32.1 20.6 10.3 0
1536.9 1531.8 1494.5 1421.3 1332.6 1233.7 1124.4 1006.2 893.1 787.7
687.5 598.8 512.7 447.2 407.4 371.4 339.3 309.7 280.1 254.4
232.6 212 192.8 174.8 156.8 140.1 124.7 110.5 95.1 81
68.1 55.3 42.4 30.8 19.3 9 0
